IESNA:LM-63-2002
[TEST]P1056083
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S795D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1549
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
957.7 948.8 944.3 936.3 926.5 914 898 879.2 859.6 836.4
812.3 787.4 759.7 730.3 700 668.8 635.8 601.9 568.9 534.1
499.4 463.7 428 392.4 356.7 320.1 283.6 247 207.8 173.9
137.3 106.1 74 45.5 20.5 3.6 0
957.7 960.4 955 944.3 929.2 910.4 888.1 862.3 834.6 805.2
772.2 738.3 701.8 664.3 626 586.7 546.6 505.6 464.6 423.6
382.5 341.5 300.5 259.5 219.4 179.2 142.7 108.8 77.6 52.6
37.5 24.1 13.4 7.1 3.6 1.8 0
957.7 952.3 940.8 922.9 899.7 872.1 840 804.3 765.1 723.2
678.6 632.2 584.1 535.9 487.8 439.6 391.5 345.1 300.5 256.8
214.9 176.6 141.8 109.7 85.6 70.4 56.2 42.8 32.1 23.2
16.9 12.5 8.9 6.2 3.6 1.8 0
957.7 953.2 936.3 914 884.6 849.8 810.6 766 716 663.4
609.9 555.5 501.1 447.6 395 345.1 297.8 253.2 211.3 172.1
138.2 113.2 94.5 80.3 65.1 51.7 40.1 31.2 24.1 18.7
14.3 11.6 8 5.4 3.6 1.8 0
957.7 955 940.8 915.8 882.8 844.4 800.8 751.7 698.2 642.9
585 530.6 470.8 419.1 366.5 316.6 270.2 227.4 186.4 150.7
123.9 103.4 88.3 73.1 58.9 46.4 36.6 28.5 23.2 17.8
13.4 10.7 8 5.4 3.6 1.8 0
